X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 15302 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

486 Search results for "Current filter"
1..394041
Displaying: 481 - 486 Sort by:   ads/page
Caterpillar TL1255D, 151,300 USDtelehandler
Juarez, MX
Year: 2018, Working hours: 837 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943C, 90,200 USDtelehandler
Chihuahua, MX
Year: 2015, Working hours: 3,767 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 128,300 USDtelehandler
Laguna, MX
Year: 2016, Working hours: 1,070 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 129,300 USDtelehandler
Oaxaca, MX
Year: 2017, Working hours: 5,049 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TH514C, On Requesttelehandler
San Pedro, Laguna, PH
Year: 2016, Working hours: 2,745 h
MONARK EQUIPMENT

forks, palletstabilizercarriage, side tilt, Specifications
Caterpillar TH414, 40,000 USDtelehandler
Hijuelas, CL
Year: 2013, Working hours: 6,833 h
CATERPILLAR LEASING CHILE S.A.

eropsforks, palletstabilizereurope cert(ec)carriage, side tilt, Specifications Conditions
 
Compare products
1..394041