Currently 10487 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
147 Search results for "Current filter"
1..101112
Displaying: 144 - 147 Sort by:   ads/page
Caterpillar TH514C, On Request2016
San Pedro, Laguna
2,745 h Specificationsforks, palletstabilizercarriage, side tilt

See Details
Caterpillar TH460B, $34,8602006
San Juan
11,558 h Specifications

See Details
Caterpillar TH407C, $69,5002016
Dolores
3,249 h Specifications

See Details
Caterpillar TH407C, $68,7002016
Mexico
3,033 h Specifications

See Details
 
Compare products
1..101112

telehandler

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.