Currently 17878 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
258 Search results for "Current filter"
Displaying: 241 - 258 Sort by: 
CAT TL943C, 90,2002015
Chihuahua
3,767 h Specifications

See Details
CAT TL943D, 128,3002016
Laguna
1,070 h Specifications

See Details
CAT TL943D, 129,3002017
Oaxaca
5,049 h Specifications

See Details
CAT TL 1255 D, 143,0002015
Dolores
3,626 h Specifications

See Details
CAT TL943C, 90,6002015
Durango
2,856 h Specifications

See Details
CAT TL943C, 90,8002015
Durango
2,194 h Specifications

See Details
CAT TL943D, 131,7002016
Dolores
3,984 h Specifications

See Details
CAT TL 943 D, 135,4002018
Durango
710 h Specifications

See Details
CAT TH407C, 68,7002016
Mexico
3,033 h Specifications

See Details
CAT TL943C, 90,7002015
Cancun
2,295 h Specifications

See Details
CAT TL943C, 89,9002015
Dolores
4,061 h Specifications

See Details
CAT TL943C, 87,4002015
Chihuahua
9,824 h Specifications

See Details
CAT TL943D, 106,5002016
Oaxaca
6,759 h Specifications

See Details
CAT TL943D, 78,6002019
San Sebastián Tutla
5,827 h

See Details
CAT TL943C, 92,3002015
Mezcala
355 h Specifications

See Details
CAT TL943D, 103,9002016
Oaxaca
8,122 h Specifications

See Details
CAT TL943D, 134,9002018
Juarez
1,042 h Specifications

See Details
CAT TH407C, 69,5002016
Dolores
3,249 h Specifications

See Details
CAT TL642C, 96,0002013
Cananea
4,600 h Specificationsproduct linkauxiliary hydraulicscoupler, quickoropscarriage, std. fixed

See Details
CAT TL943D, 107,8002020
San Sebastián Tutla
6,536 h

See Details
CAT TL1055D, 149,5212018
Surrey, BC
2,604 h

See Details
Show more results

telehandler