BA23500S480Z5

Construction and Mining Equipment BA23500S480Z5

Price
33,869 USD
Year
2008
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand BA23500S480Z5
CategorySystems / Components
Serial NumberA80128-24A-1
Unit Number700020602
Catalog NumberCU4414631
Manufacturing Year2008
Hours1 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$ 33,869
Tax-
Price Including Tax-
Features
Accessories
60 hZ60 hZ
480 VOLTS480 VOLTS
600 VOLTS600 VOLTS
1901 - 2000 KW1901 - 2000 KW
Additional InformationGood used Bemag 3500kVA 480V to 600V, 60Hz, 3ph, Step up auto-Transformer Star pattern, 105 C temp rise
Mounted in a dual axels enclosed Cargo Express trailer
CSA approved and labeled (Canadian Standard Association)
Trailer made by "Les Remorques Laroche" in Quebec, Canada
Transformer only weight: 4340 lb and with the trailer and breakers and accessories: 11020 lb
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone