Leroy Somer LSA475L9

Leroy Somer LSA475L9

Price
6,040 USD
Year
1992
Working hours
457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLeroy Somer LSA475L9
CategorySystems / Components
Serial Number46358-2
Unit Number700072123
Catalog NumberCU4413620
Manufacturing Year1992
Hours457 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$ 6,040
Tax-
Price Including Tax-
Details
Additional InformationGood used 500kW Leroy Somer Generator end
Features
Accessories
401 - 500 KW401 - 500 KW
Additional InformationGood used 500kW Leroy Somer Generator end
Power Rating
Standby
60Hz
625kVA / 500kW / 600Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources