Caterpillar BIC_ 400A_ 600V

Caterpillar BIC_ 400A_ 600V

Price
14,933 USD
Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar BIC_ 400A_ 600V
CategorySystems / Components
Serial NumberTSP00506
Unit NumberP180003A
Catalog NumberCU4526163
Manufacturing Year2018
Hours1 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$ 14,933
Tax-
Price Including Tax-
Details
Additional InformationAUTOMATIC TRANSFER SWITCH
Features
Accessories
60 hZ60 hZ
600 VOLTS600 VOLTS
301 - 400 KW301 - 400 KW
Additional InformationAUTOMATIC TRANSFER SWITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone