Caterpillar 1500KW_480VOLTS_60HZ_SR5

Caterpillar 1500KW_480VOLTS_60HZ_SR5

Price
22,613 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 1500KW_480VOLTS_60HZ_SR5
CategorySystems / Components
Serial NumberG1S00243
Unit Number700081111
Catalog NumberCU2566819
Manufacturing Year2014
Hours1 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$ 22,613
Tax-
Price Including Tax-
Features
Accessories
1401 - 1500 KW1401 - 1500 KW
Additional InformationGood used Caterpillar generator end SR5, Frame 1602, single bearing, serial number G1S00243, 1500kW, 480 Volts, 60Hz, 1800 RPM, Flywheel housing SAE “00”, Flywheel 21, Pitch 0.6667, approximately 7200 lb, megger tested, Random Wound series star 4 wires per lead, Permanent magnet exitation type. Can be used as a 1500kVA, 400Volts 50Hz at 1500 RPM

BRAND NEW SURPLUS NEVER BEEN USED
Power Rating
Standby
50Hz
1500kVA / 1200kW / 400Volts @ 1500RPM
Standby
60Hz
1875kVA / 1500kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone