Quick Search

CAT SR4

CAT SR4

Year
1986
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT SR4
Toromont Cat - Kingston
CategorySystems / Components
Serial Number6NA00822
Unit NumberZQ093059
Catalog Number4684749
Year1986
Hours900 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax14,631 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information800kW 480 Volts 60 Hz 1800 RPM

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering