Quick Search

CAT SR5_1MW_C32_600V_RANDOM WOUND_GENEND

CAT SR5_1MW_C32_600V_RANDOM WOUND_GENEND

Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT SR5_1MW_C32_600V_RANDOM WOUND_GENEND
Toromont Cat - Kingston
CategorySystems / Components
Serial NumberG1N00880
Unit NumberE220008E
Catalog Number10127686
Year2016
Hours1 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax44,191 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSR5 1000kw standby C32 600v Random wound
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering