Currently 17757 machines for sale
Quick Search

Used Surface Drill Rigs for Sale

If you're interested in saving money on your next drill replacement, buying used from a trustworthy dealer can be a smart investment. At Cat Used, we help businesses and contractors around the world find the equipment they need to succeed. Our vast inventory includes a selection of used surface drills for sale at Cat® dealers around the globe. You can keep your operations cost-effective by choosing from our inventory of older and newer drill rig models.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Surface drill rigs
x
12 Search results for "Current filter"
Displaying: 1 - 12 Sort by: 
CAT MD6200, 487,8302021
AZ
8,943 h Conditionslightingbeaconradio

See Details
IMT AF250F2016
Highland, IN
1,557 h

See Details
IMT A2502021
Lake City, GA
214 h

See Details
IMT A1252019
Las Vegas, NV
2,068 h

See Details
IMT A1252019
Highland, IN
697 h

See Details
IMT AF300E2015
Highland, IN
3,481 h

See Details
Atlas Copco D60-10, 190,0002013
Mountain City, TN
8,125 h

See Details
IMT A2162021
Boyd, TX
1,274 h

See Details
IMT AF250F2016
Lake City, GA
2,851 h

See Details
Epiroc AROC D65, 79,5002013
Santa Catarina
2 h

See Details
Atlas Copco ROC203, 99,0002008
Guadalajara
4,600 h

See Details
OLDENBURG CANNON DPIS-1-HED, 445,0002014
Cd. Obregon
3,250 h

See Details

Surface drill rigs