X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27928 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
Surface drill rigs
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Surface drill rigs

Get an email alert when new equipment matching "Current filter" will be added.

41 Search results for "Current filter"
1..234
Displaying: 37 - 41 Sort by:   ads/page
Caterpillar MD5075, 322,471 USDSurface drill rigs
Mt Milligan Mine Site, BC, CA
Year: 2012, Working hours: 2216 h
FINNING CANADA

fire extinguisher
Soilmec SR30, 570,583 USDSurface drill rigs
Haida Gwaii, BC, CA
Year: 2017, Working hours: 686 h
FINNING CANADA
Caterpillar MD6420, 950,000 USDSurface drill rigs, CL
Year: 2007, Working hours: 908 h
FINNING CHILE S.A.
Caterpillar MD5050T, 244,800 USDSurface drill rigs
Mineral De La Reforma, MX
Year: 2014, Working hours: 1400 h
MADISA
, Conditions
P140TT, On RequestSurface drill rigs
Tlalnepantla De Baz, MX
Year: 2013, Working hours: 112 h
MADISA

air conditionertrack, standard
 
Compare products
1..234