X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27928 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
Surface drill rigs
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Surface drill rigs

Get an email alert when new equipment matching "Current filter" will be added.

41 Search results for "Current filter"
1..234
Displaying: 25 - 36 Sort by:   ads/page
IMT A125, On RequestSurface drill rigs
Highland, IN, US
Year: 2020, Working hours: 227 h
KELLY TRACTOR CO.
IMT A216, On RequestSurface drill rigs
Lake City, GA, US
Year: 2019, Working hours: 248 h
KELLY TRACTOR CO.
IMT A125, On RequestSurface drill rigs
TX, US
Year: 2017, Working hours: 2837 h
KELLY TRACTOR CO.
IMT AF250E LCA, On RequestSurface drill rigs
TX, US
Year: 2016, Working hours: 1722 h
KELLY TRACTOR CO.
IMT AF250F LCA, On RequestSurface drill rigs
Boyd, TX, US
Year: 2018, Working hours: 1364 h
KELLY TRACTOR CO.
IMT AF250E LCA, On RequestSurface drill rigs
Highland, IN, US
Year: 2013, Working hours: 2921 h
KELLY TRACTOR CO.
Caterpillar MD6200, 965,000 USDSurface drill rigs
Salt Lake City, UT, US
Year: 2019, Working hours: 1457 h
WHEELER MACHINERY CO.
Atlas Copco ROC203, 139,000 USDSurface drill rigs
Guadalajara, MX
Year: 2008, Working hours: 150 h
TRACSA
Sandvik MINING & CONSTRUCTION D90KS, 438,481 USDSurface drill rigs
Rockhampton, QL, AU
Year: 1994, Working hours: 14380 h
HASTINGS DEERING (AUSTRALIA)

fire suppression system
Atlas Copco ROCT25, 299,000 USDSurface drill rigs
Colima, MX
Year: 2011, Working hours: 3190 h
TRACSA

lighting
Atlas Copco ROC203, 119,000 USDSurface drill rigs
Guadalajara, MX
Year: 2008, Working hours: 4600 h
TRACSA
Tamrock 500, 55,958 USDSurface drill rigs
Tofino, BC, CA
Year: 2000, Working hours: 12060 h
FINNING CANADA
 
Compare products
1..234