X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27928 machines for sale
Current filter
Category
Construction
x
Drilling equipment
x
Surface drill rigs
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Surface drill rigs

Get an email alert when new equipment matching "Current filter" will be added.

41 Search results for "Current filter"
123..4
Displaying: 13 - 24 Sort by:   ads/page
IMT AF300E, On RequestSurface drill rigs
IN, US
Year: 2015, Working hours: 2916 h
KELLY TRACTOR CO.
IMT AF270E, On RequestSurface drill rigs
TX, US
Year: 2016, Working hours: 1162 h
KELLY TRACTOR CO.
IMT AF250E, On RequestSurface drill rigs
NV, US
Year: 2015, Working hours: 2447 h
KELLY TRACTOR CO.
IMT AF250E, On RequestSurface drill rigs
IN, US
Year: 2015, Working hours: 3642 h
KELLY TRACTOR CO.
IMT A125, On RequestSurface drill rigs
TX, US
Year: 2016, Working hours: 8024 h
KELLY TRACTOR CO.
IMT A125 LCA, On RequestSurface drill rigs
Boyd, TX, US
Year: 2020, Working hours: 113 h
KELLY TRACTOR CO.
IMT AF270E, On RequestSurface drill rigs
TX, US
Year: 2012, Working hours: 5807 h
KELLY TRACTOR CO.
IMT A150, On RequestSurface drill rigs
TX, US
Year: 2016, Working hours: 4817 h
KELLY TRACTOR CO.
IMT AF270E LCA, On RequestSurface drill rigs
TX, US
Year: 2014, Working hours: 2875 h
KELLY TRACTOR CO.
IMT AF300E, On RequestSurface drill rigs
IN, US
Year: 2015, Working hours: 2984 h
KELLY TRACTOR CO.
IMT AF250F, On RequestSurface drill rigs
IN, US
Year: 2016, Working hours: 1557 h
KELLY TRACTOR CO.
IMT A270, On RequestSurface drill rigs
Lake City, GA, US
Year: 2019, Working hours: 293 h
KELLY TRACTOR CO.
 
Compare products
123..4