Perkins DP60D6-1

Perkins DP60D6-1

Price
16,535 USD
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins DP60D6-1
CategoryStationary Generator Sets
Serial NumberA2011060
Catalog NumberCU4747840
Manufacturing Year2021
Hours1 h
CountryCanada
LocationDelta, BC
Pricing
Price Excluding Tax16,535 USD
Tax USD
Price Including Tax USD
Details
Engine power81.6 hp
Output60 kVA
Frequency60 Hz
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP75D6 features the Perkins 1103A-33TG1 engine that provides cost effective power solutions for prime and standby generation. This 3.3 litre, turbo charged 3 cylinder engine features exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations. The Leroy Somers brushless alternator utilized on this model is manufactured to exact specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP75D6 features the Perkins 1103A-33TG1 engine that provides cost effective power solutions for prime and standby generation. This 3.3 litre, turbo charged 3 cylinder engine features exceptional performance criteria in fuel economy for prime power applications and high load acceptance for standby installations. The Leroy Somers brushless alternator utilized on this model is manufactured to exact specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Yes
  • Yes
Power Rating
Standby
60Hz
60kVA / 60kW / 120Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Chris Koehler
Canada
Telephone:+1 306 450 8807
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone