Perkins DP188D6

Perkins DP188D6

Price
28,173 USD
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins DP188D6
CategoryStationary Generator Sets
Serial NumberA201188
Catalog NumberCU4748261
Manufacturing Year2021
Hours1 h
CountryCanada
LocationDelta, BC
Pricing
Price Excluding Tax28,173 USD
Tax USD
Price Including Tax USD
Details
Engine power204 hp
Output188 kVA
Frequency60 Hz
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP188D6 features the Perkins 1106A-70TAG2 engine that provides exceptional reliability, power and refinement, along with a low cost of ownership. This 7 litre, turbo charged aftercooled 6 cylinder engine features exceptional fuel economy for prime power applications and high load acceptance for standby installations. The Leroy Somers brushless alternator utilized on this model is manufactured to exact specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP188D6 features the Perkins 1106A-70TAG2 engine that provides exceptional reliability, power and refinement, along with a low cost of ownership. This 7 litre, turbo charged aftercooled 6 cylinder engine features exceptional fuel economy for prime power applications and high load acceptance for standby installations. The Leroy Somers brushless alternator utilized on this model is manufactured to exact specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Yes
  • Yes
Power Rating
Standby
60Hz
188kVA / 150kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Chris Koehler
Canada
Telephone:+1 306 450 8807
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone