Perkins DP125D6

Perkins DP125D6

Price
21,402 USD
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins DP125D6
CategoryStationary Generator Sets
Serial NumberA2004106
Catalog NumberCU4747631
Manufacturing Year2021
Hours1 h
CountryCanada
LocationDelta, BC
Pricing
Price Excluding Tax21,402 USD
Tax-
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP125D6 features the Perkins 1104A-44TAG2 engine that provides exceptional reliability, power and refinement, along with a low cost of ownership. This 4.4 litre, turbo charged aftercooled 4 cylinder engine features exceptional fuel economy for prime power applications and high load acceptance for standby installations. The Leroy Somers brushless alternator utilized on this model is manufactured to exact specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Yes
  • Yes
Power Rating
Standby
60Hz
125kVA / 100kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Chris Koehler
Canada
Telephone:+1 306 450 8807
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone