Perkins DP10D6-1

Perkins DP10D6-1

Price
9,777 USD
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandPerkins DP10D6-1
CategoryStationary Generator Sets
Serial NumberA1912489
Catalog NumberCU4746300
Manufacturing Year2020
Hours1 h
CountryCanada
LocationDelta Bc, BC
Pricing
Price Excluding Tax9,777 USD
Tax USD
Price Including Tax USD
Details
Engine power13.6 hp
Output9 kVA
Frequency60 Hz
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP10D6-1 features the Perkins 403D-11G engine which continues to set new standards in the compact engine market. This 1.1 litre, naturally aspirated 3 cylinder vertical in-line engine offers impressive performance, superb fuel economy, excellent noise attenuation, lightweight power, low emissions, and low operating costs. The Leroy Somers brushless alternator utilized on this model is manufactured to exacting specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Features
Accessories
PRODUCT LINKPRODUCT LINK
DIESELDIESEL
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
Additional informationEngineered specifically for the Canadian marketplace, the D-Power DP10D6-1 features the Perkins 403D-11G engine which continues to set new standards in the compact engine market. This 1.1 litre, naturally aspirated 3 cylinder vertical in-line engine offers impressive performance, superb fuel economy, excellent noise attenuation, lightweight power, low emissions, and low operating costs. The Leroy Somers brushless alternator utilized on this model is manufactured to exacting specifications using the best manufacturing methods. D-Power generators use electronic technology to control the voltage with a voltage variation of less than 0.25% throughout the entire power range.

BASE TANK
NEW OLD STOCK
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Yes
  • No
  • Yes
  • Yes
Power Rating
Standby
60Hz
9kVA / 10kW / 120Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Chris Koehler
Canada
Telephone:+1 306 450 8807
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone