US MFGRS HANCO - QP220

Construction and Mining Equipment US MFGRS HANCO - QP220

Price
51,900 USD
Year
2014
Working hours
1233 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand US MFGRS HANCO - QP220
CategoryStationary Generator Sets
Serial Number7154/14
Unit NumberEC3849
Catalog NumberCU2439671
Manufacturing Year2014
Hours1233 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax51,900 USD
Tax USD
Price Including Tax USD
Details
Additional Information120/240 | 120/208 | 277/480
STANDBY RATING: 219 KVA / 175 KW
PRIME RATING: 200 KVA / 160 KW
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
Additional Information120/240 | 120/208 | 277/480
STANDBY RATING: 219 KVA / 175 KW
PRIME RATING: 200 KVA / 160 KW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Steve Losee
Telephone:+1 801 978 1534
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone