Olympian XQE30

Olympian XQE30

Price
13,143 USD
Year
2015
Working hours
1442 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE30
CategoryStationary Generator Sets
Serial NumberC6R00233
Unit NumberUA828
Catalog NumberCU4375183
Manufacturing Year2015
Hours1442 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 13,143
Tax (10%)$ 1,314
Price Including Tax$ 14,458
Details
Output30 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
50 hZ50 hZ
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional InformationDETAILS:

Class: Generators
Stock No.: UA828
Manufacturer Year: 2015
Hours: 677
Retail Price: $19,550  AUD Excluding GST.  Ex Works
Location: Brisbane Qld
OPEN SKID DIMENSIONS:

Length (mm): 2288mm
Width (mm): 1130 mm
Height (mm): 1660 mm
Weight (Kg): 1711kg
DESCRIPTION:

Sound attenuated, enclosed diesel generator
Complete with 147 Ltr integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 30 kVA
Maximum rated current 41 amps
Ready to run
Call us today for more information.

(Prices quoted are Ex Works and exclusive of GST)
Power Rating
Prime
50Hz
30kVA / 24kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone