Olympian XQE80

Olympian XQE80

Price
9,311 USD
Year
2012
Working hours
21068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE80
CategoryStationary Generator Sets
Serial NumberE4E00412
Unit NumberUA1121
Catalog NumberCU4702894
Manufacturing Year2012
Hours21068 h
CountryAustralia
LocationSydney, NSW
Pricing
Price Excluding Tax9,311 USD
Tax (10%)931 USD
Price Including Tax10,243 USD
Details
Engine power87.0 hp
Output80 kVA
Frequency50 Hz
Additional InformationClass: Generators
Stock No.: UA1120
Manufacturer Year: 2012
Hours: 21,068
Price: $13,000 AUD (Exclusive of GST)
Location: Sydney NSW

OPEN SKID DIMENSIONS:
Length (mm): 3280 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 3226 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 631 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 80 kVA, 64kW
Maximum rated current 111.2 amps
Ready to run
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
AUTO STARTAUTO START
Additional InformationClass: Generators
Stock No.: UA1120
Manufacturer Year: 2012
Hours: 21,068
Price: $13,000 AUD (Exclusive of GST)
Location: Sydney NSW

OPEN SKID DIMENSIONS:
Length (mm): 3280 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 3226 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 631 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 80 kVA, 64kW
Maximum rated current 111.2 amps
Ready to run
Power Rating
Prime
50Hz
80kVA / 64kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone