Olympian XQE250

Olympian XQE250

Price
27,134 USD
Year
2011
Working hours
8098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE250
CategoryStationary Generator Sets
Serial NumberMNR00218
Unit NumberUA1092
Catalog NumberCU4647160
Manufacturing Year2011
Hours8098 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax27,134 USD
Tax (10%)2,713 USD
Price Including Tax29,847 USD
Details
Engine power272 hp
Output250 kVA
Frequency50 Hz
Additional InformationDESCRIPTION:
• Heavy duty, rental spec, sound attenuated, enclosed diesel generator
• Complete with integral bunded fuel tank
• Full remote start capable control panel
• Output circuit breaker
• Lead acid start batteries
• Prime rated output 250 kVA
• Maximum rated current 348amps
• Ready to run

OPEN SKID DIMENSIONS:
• Length (mm): 4,150mm
• Width (mm): 1,395 mm
• Height (mm): 2,290 mm
• Weight (Kg): 4,259kg
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationDESCRIPTION:
• Heavy duty, rental spec, sound attenuated, enclosed diesel generator
• Complete with integral bunded fuel tank
• Full remote start capable control panel
• Output circuit breaker
• Lead acid start batteries
• Prime rated output 250 kVA
• Maximum rated current 348amps
• Ready to run

OPEN SKID DIMENSIONS:
• Length (mm): 4,150mm
• Width (mm): 1,395 mm
• Height (mm): 2,290 mm
• Weight (Kg): 4,259kg
Power Rating
Prime
50Hz
250kVA / 200kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone