Olympian XQE100

Olympian XQE100

Price
14,730 USD
Year
2012
Working hours
13003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE100
CategoryStationary Generator Sets
Serial NumberE4E00393
Unit NumberUA729
Catalog NumberCU4703359
Manufacturing Year2012
Hours13003 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax14,730 USD
Tax (10%)1,473 USD
Price Including Tax16,203 USD
Details
Engine power109 hp
Output100 kVA
Frequency50 Hz
Additional InformationClass: Generators
Stock No.: UA729
Manufacturer Year: 2012
Hours: 13,003
Price: $19,000 AUD (Exclusive of GST)
Location: Larapinta Qld

OPEN SKID DIMENSIONS:
Length (mm): 3280 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 3286 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 822 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 100 kVA, 80kW
Maximum rated current 139 amps
Ready to run
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationClass: Generators
Stock No.: UA729
Manufacturer Year: 2012
Hours: 13,003
Price: $19,000 AUD (Exclusive of GST)
Location: Larapinta Qld

OPEN SKID DIMENSIONS:
Length (mm): 3280 mm
Width (mm): 1130 mm
Height (mm): 2100 mm
Weight (Kg): 3286 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 822 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 100 kVA, 80kW
Maximum rated current 139 amps
Ready to run
Power Rating
Prime
50Hz
100kVA / 80kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone