Olympian CAT GEH275

Olympian CAT GEH275

Price
21,500 USD
Year
2014
Working hours
2153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT GEH275
CategoryStationary Generator Sets
Serial NumberMPN08877
Unit NumberR250-09
Catalog NumberCU4627202
Manufacturing Year2014
Hours2153 h
CountryLebanon
LocationZouk Mikael
Pricing
Price Excluding Tax21,500 USD
Tax USD
Price Including Tax USD
Details
Engine power272 hp
Output250 kVA
Frequency50 Hz
Additional InformationJACKET WATER HEATER
3 POLE CIRCUIT BREAKER
ELECTRONIC GOVERNOR
POWER WIZARD 1.0 CONTROL PANEL
SOUND PROOF ENCLOSURE
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
50 hZ50 hZ
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional InformationJACKET WATER HEATER
3 POLE CIRCUIT BREAKER
ELECTRONIC GOVERNOR
POWER WIZARD 1.0 CONTROL PANEL
SOUND PROOF ENCLOSURE
Power Rating
Prime
50Hz
250kVA / 200kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
M. EZZAT JALLAD & FILSSee InventoryWebsiteSelect contact
Khaled Sayfeddine
Germany
Telephone:+00 961 9 212077 ext 236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone