Olympian G40F3

Olympian G40F3

Price
6,000 USD
Year
2006
Working hours
303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G40F3
CategoryStationary Generator Sets
Serial NumberNFS02850
Unit NumberEU00018
Catalog NumberCU4451901
Manufacturing Year2006
Hours303 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 6,000
Tax-
Price Including Tax-
Details
Output60 kVA
Frequency60 Hz
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Power Rating
Standby
60Hz
60kVA / 40kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone