Olympian G150

Olympian G150

Price
27,500 USD
Year
2012
Working hours
260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G150
CategoryStationary Generator Sets
Serial NumberGXF02137
Unit NumberEPU10562
Catalog NumberCU4438524
Manufacturing Year2012
Hours260 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 27,500
Tax-
Price Including Tax-
Details
Output187 kVA
Frequency60 Hz
Features
Additional Information2012 Olympian G150, 150kW standby/ 135kW prime, S#GXF02137, PSI 12.9L engine, 277/480V (12 lead re-connectable), 3ph, 60Hz, 260 hours, H-100 Olympian control panel, 250A breaker, level 1 sound attenuated enclosure, 12V battery, 12V 10A battery charger, jacket water heater, standard air cleaner, natural gas generator. Dimensions: L-144”, W-40”, H-82”, package weight 8,800 lbs. Dimensions: L- 155", W-41", H-65" weight 3,500lbs

*For more information contact Chris Ricketts 317-220-26002.

$27,500.00 ID: EPU10562
Power Rating
Standby
60Hz
187kVA / 150kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone