Olympian G130LG4

Olympian G130LG4

Price
37,000 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G130LG4
CategoryStationary Generator Sets
Serial NumberGXG04541
Unit NumberE7974
Catalog NumberCU4381295
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 37,000
Tax-
Price Including Tax-
Details
Output162 kVA
Frequency60 Hz
Features
Additional Information277/480 VOLT, 3 PH, 0.8 PF
AUTO START, CIRCUIT BREAKER, BATTERY CHARGER, COOLANT HEATER, SILENCER.
NEW WITH NEW FACTORY WARRANTY, 130KW WITH SOUND ATTENUATED ENCLOSURE.
Power Rating
Standby
60Hz
162kVA / 130kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone