Quick Search

Olympian G100F3

Olympian G100F3

Year
2009
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian G100F3
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberNGD01763
Unit NumberEPU11230
Catalog Number10070130
Year2009
Hours4 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax27,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
2009 Olympian G100F3 Generator Set, S#NGD01763, 100kW Standby, 120/208V, 3PH, 60HZ, 1800RPM, 4 Hrs, Ford 6.8L Natural Gas Engine, Air Cleaner, Radiator-Cooled, Jacket Water Heater, Electric Starter, Battery Charger, Charging Alternator, EMCP 3.2 Digital Control Panel, 400A Circuit Breaker, Weather-Proof Enclosure.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 126’’
W – 44’’
H – 65’’
Weight: 3,000 lbs.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering