Olympian G100

Olympian G100

Price
21,000 USD
Year
2014
Working hours
694 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G100
CategoryStationary Generator Sets
Serial NumberGXG03036
Unit NumberEPU10661
Catalog NumberCU4452886
Manufacturing Year2014
Hours694 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 21,000
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Additional Information2014 Olympian G100 S#GXG03036, 100kW standby/90kW prime, 277/480V 3ph, 60Hz, 1800rpm, 28,234 hours, 8.9L V8 engine, operates on propane or natural gas, H-100 digital control panel, 150A breaker, standard air cleaner.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, weatherproof enclosure

SERVICE WORK: generator set will be serviced and load bank tested to 100% capacity prior to pick up.

For more details or any questions, please contact:
Christopher Ricketts at 317-220-2602
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone