Olympian G35LG2

Olympian G35LG2

Price
19,100 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G35LG2
CategoryStationary Generator Sets
Serial NumberGXB04553
Unit NumberE7961
Catalog NumberCU4375089
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 19,100
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output43 kVA
Engine power47.6 hp
Frequency60 Hz
Additional InformationNEW WITH FACTORY WARRANTY, 35KW NATURAL GASE FUELD STAND BY GENSET. SOUND ATTENUATED ENCLOSURE.
CIRCUIT BREAKER, AUTO START, BATTERY CHARGER, COOLANT HEATER, SILENCER.
120/208 VOLT AC, 3 PH, 60HZ,.8 PF.
Features
Additional InformationNEW WITH FACTORY WARRANTY, 35KW NATURAL GASE FUELD STAND BY GENSET. SOUND ATTENUATED ENCLOSURE.
CIRCUIT BREAKER, AUTO START, BATTERY CHARGER, COOLANT HEATER, SILENCER.
120/208 VOLT AC, 3 PH, 60HZ,.8 PF.
Power Rating
Standby
60Hz
43kVA / 35kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone