Olympian G100F1

Olympian G100F1

Price
20,000 USD
Year
1996
Working hours
700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G100F1
CategoryStationary Generator Sets
Serial Number093509-09
Unit NumberEPU11046
Catalog NumberCU4820644
Manufacturing Year1996
Hours700 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax20,000 USD
Tax-
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional information1996 Olympian G100F1 S#093509/09 100kW standby/90kW prime, 277/480V 3ph, 60Hz, 1800rpm, Ford 460 natural gas engine, 700 hours since new, analog control panel, 400A breaker.

ACCESSORIES: 12-volt electric starter, battery charger, charging alternator, jacket water heater, weatherproof enclosure.

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

DIMENSIONS
L - 100"
W - 37"
H - 58"
WEIGHT: 4,000lbs

For more details or any questions, please contact:

Connor ... ...
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone