Olympian D200P4

Olympian D200P4

Price
On Request
Year
2001
Working hours
568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian D200P4
CategoryStationary Generator Sets
Serial NumberNNS00158
Unit NumberEPUL7148
Catalog NumberCU4821670
Manufacturing Year2001
Hours568 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power272 hp
Output250 kVA
Frequency60 Hz
Additional information2001 Olympian D200P4 S#NNS00158, 200kW standby/180kW prime, 277/480V 3ph, 60Hz, 1800rpm, 568 hours, D200 diesel engine, EMCP 3.2 digital control panel, engine-mounted radiator.

ACCESSORIES: 24-Volt electric starter, battery charging alternator, jacket water heater, Base Fuel Tank, Weatherproof Enclosure.

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

For more details or any questions, please contact:

Connor ...
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone