2004 Olympian D200P4 For Sale - 30,000 USD | Cat Used
Quick Search

Olympian D200P4

Olympian D200P4

Year
2004
Working hours
388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D200P4
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberNNS01131
Unit NumberEPU11388
Catalog Number10181801
Year2004
Hours388 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output250 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2004 Olympian D200P4 Generator Set S#NNS01131, 200kW Standby, 480V, 60Hz, 1800RPM, 388 Hours, International 8.7L Diesel Engine, Electric Governor, Engine-Mounted Radiator, Heavy Duty Air Cleaner, Jacket Water Heater, Charging Alternator, Battery Charger, Analog Control Panel, 800A Circuit Breaker, Sound-Attenuated Enclosure Upon Inoperable Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 176”
W – 60”
H – 110”
Weight: 6,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering