Quick Search

Olympian D200P1

Olympian D200P1

Year
1998
Working hours
1,026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D200P1
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberD3383A/001
Unit NumberEPU11349
Catalog Number10143010
Year1998
Hours1,026 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax35,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output250 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 1998 Olympian D200P1 Generator Set S#D3383A/001, 200kW Standby, 277/480V (12-Lead Reconnectable), 3PH, 60Hz, 1800RPM, 1026 Hours, Perkins Diesel Engine (272HP), Wood 1724 Governor, Engine-Mounted Radiator, Heavy-Duty Air Cleaner, Jacket Water Heaters, Charging Alternator, Energenius 10A Battery Charger, 24V Electric Starter, Auto-Start/E-Stop, Analog Control Panel w/Local Annunciator, 400A Circuit Breaker, Weather-Proof Enclosure w/ 380-Gallon Sub-Base Fuel Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 143"
W – 51"
H – 88"
Weight: 6,000lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering