Quick Search

Olympian D125P1

Olympian D125P1

Year
2000
Working hours
140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D125P1
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberE8242A001
Unit NumberEPU11192
Catalog Number10032045
Year2000
Hours140 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax33,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power170 hp
Output156 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
2000 Olympian D125P1 S#E8242A001, 125kW Standby, 277/480V 3PH, 60HZ, 1800RPM, 140 Hours, Perkins Diesel Engine, Radiator-Cooled, Standard Air Cleaner, Jacket Water Heater, Charging Alternator, Electric Starter, Analog Control Panel, 250A Circuit Breaker, 10A Battery Charger, Weatherproof Enclosure w/ Base Fuel Tank, 60-gallon sub-base fuel tank.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

ESTIMATED DIMENSIONS:
L – 116”
W – 45”
H – 74”
Weight: 5,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering