Quick Search

Olympian D125P1

Olympian D125P1

Year
2004
Working hours
648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D125P1
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberNAT01172
Unit NumberEPU11336
Catalog Number10126479
Year2004
Hours648 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power170 hp
Output156 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2004 Olympian D125P1 Generator Set S#NAT01172, 125kW Standby, 120/208V (Switchable to 480V), 3PH, 60Hz, 1800RPM, 648 Hours, Perkins Diesel Engine, Electronic Governor, Engine-Mounted Radiator, Heavy Duty Air Cleaner, Jacket Water Heater, 6A Battery Charger, Charging Alternator, 12V Electric Starter, Auto-Start/E-Stop, Analog Control Panel, 600A Circuit Breaker, Sound-Attenuated Enclosure Upon 130-Gallon Base Fuel Tank.

SERVICE WORK: Generator Set Will Be Inspected, Serviced, and Load Tested Prior to Shipping.

DIMENSIONS:
L – 160"
W – 52"
H – 95"
Weight: 5,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering