Quick Search

Olympian D100P2

Olympian D100P2

Price
US$ 30,000
Year
1999
Working hours
464 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D100P2
CategoryStationary Generator Sets
Serial NumberE1933A001
Unit NumberEPU11176
Catalog Number10011819
Year1999
Hours464 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
1999 Olympian D100P2 S#E1933A001, 100kW Standby / 90kW Prime, 120/208V 3PH, 60HZ, 1800RPM, 464 Hours, Standard Control Panel, Circuit Breaker Protection, Perkins Diesel Engine, Radiator-Cooled, Air Cleaner, Electric Starter, Charging Alternator, Sound-Attenuated Enclosure Upon 225-Gallon Base Fuel Tank.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity Prior to Pick-Up.

DIMENSIONS:
L – 152”
W – 45”
H – 86”
Weight: 6,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering