Quick Search

Olympian D100P1

Olympian D100P1

Year
1999
Working hours
434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D100P1
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberE1964A001
Unit NumberEPU11193
Catalog Number10031715
Year1999
Hours434 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
1999 Olympian D100P1 S#E1964A001, 100kW Standby, 120/208V 3PH, 60HZ, 1800RPM, 434 Hours, Perkins Diesel Engine, Radiator-Cooled, Standard Air Cleaner, Block Heater, Electric Starter, Analog Control Panel, Circuit Breaker Protection, Weatherproof Enclosure Upon 500-Gallon Base Fuel Tank.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

ESTIMATED DIMENSIONS:
L – 148”
W – 50”
H – 90”
Weight: 6,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering