Quick Search

Olympian D100P1

Olympian D100P1

Price
$35,000
Year
2001
Working hours
82 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MacAllister Machinery
Indianapolis, IN
+1 3175452151
Show phone number
  • Basic information
  • Details
Basic information
BrandOlympian D100P1
CategoryStationary Generator Sets
Serial NumberNPS00159
Unit NumberEPU11117
Catalog Number4881112
Year2001
Hours82 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax35,000 USD
Tax-
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional information2001 Olympian D100P1 S#NPS00159, 100kW Standby/90kW Prime, 277/480V 3ph, 60Hz, 1800rpm, Perkins diesel engine, 82 hours since new, standard control panel, standard air cleaner.

ACCESSORIES: 12V electric start, battery charging alternator, radiator-cooled, sound-attenuated enclosure upon 200-gallon base fuel tank.

SERVICE WORK: Generator set will be serviced and load tested to 100% capacity prior to pick-up.

DIMENSIONS:
L – 111”
W – 44”
H – 86”
Weight: 7,000 lbs.

For more details or any questions, please contact:

Connor ... ...
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering