Quick Search

Olympian D100

Olympian D100

Year
1996
Working hours
245 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandOlympian D100
MacAllister Machinery
CategoryStationary Generator Sets
Serial Number7AK02617
Unit NumberEPU11242
Catalog Number10079846
Year1996
Hours245 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax25,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional informationDESCRIPTION:
1996 Olympian D100 Generator Set, S#7AK02617, 100kW Standby, 277/480V, 3PH, 60HZ, 1800RPM, 245 Hrs., CAT 3056 Diesel Engine, Analog Control Panel, 175A Circuit Breaker, Air Cleaner, Radiator-Cooled, Jacket Water Heater, Charging Alternator, Electric Starter, Sub-Base Fuel Tank, Weather-Proof Enclosure.

SERVICE WORK:
Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 123’’
W – 39’’
H – 104’’
Weight: 4,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering