Olympian CAT GEP150-4

Olympian CAT GEP150-4

Price
21,577 USD
Year
2013
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT GEP150-4
CategoryStationary Generator Sets
Serial NumberLEH00798
Catalog NumberCU4378296
Manufacturing Year2013
Hours3 h
CountryRussia
LocationМосква
Pricing
Price Excluding Tax$ 21,577
Tax-
Price Including Tax-
Details
Output150 kVA
Frequency50 Hz
Features
Accessories
CE PLATECE PLATE
DIESELDIESEL
GENERATORSGENERATORS
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • comments, misc. repairs, general remarks
  • generator
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • New
  • Normal
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • OK
  • 150-standby/ 135-prime
comments, misc. repairs, general remarks
  • АТI250 panel
generator
  • Yes
  • 120-108
  • OLYMPIAN
  • GEP150-4
  • 3
  • 1500
  • LEH00798
  • 400-230
  • s star
Power Rating
Prime
50Hz
150kVA / 120kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN RUSSLAND OOOSee InventoryWebsiteSelect contact
Used Zeppelin Russland
Telephone:+7 495 106 30 91
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone