Olympian CAT D125P1

Olympian CAT D125P1

Price
22,500 USD
Year
2004
Working hours
429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT D125P1
CategoryStationary Generator Sets
Serial NumberNAT01327
Unit NumberEPU10539
Catalog NumberCU4426235
Manufacturing Year2004
Hours429 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 22,500
Tax-
Price Including Tax-
Details
Output156 kVA
Frequency60 Hz
Features
Additional Information2004 Olympian D125P1 S#NAT01327, 125kW standby/ 115kW prime, 277/480V 3ph, 60Hz, 429 hours, Perkins diesel engine, 4001 E control panel, 150A breaker, battery, battery charging alternator, standard air cleaner, jacket water heater, weather proof enclosure w/150 gallon subbase fuel tank. Dimensions: L-117”, W-44”, H-89”, package weight 6,000lbs.

*For more information contact Chris Ricketts 317-220-26002.
Power Rating
Standby
60Hz
156kVA / 125kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone