Olympian D60P3 60KW

Olympian D60P3 60KW

Price
14,500 USD
Year
2004
Working hours
300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian D60P3 60KW
CategoryStationary Generator Sets
Serial NumberNPF03551
Unit NumberEU00029
Catalog NumberCU4542605
Manufacturing Year2004
Hours300 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax14,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power81.6 hp
Output75 kVA
Frequency60 Hz
Additional InformationBASE TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
OLYMPIAN BRAND GENSETOLYMPIAN BRAND GENSET
Additional InformationBASE TANK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Fair
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • CAT ELC
  • Normal
  • Clear
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Yes
  • 75
  • Good
  • Good
  • Good
generator
  • 60
  • 3
  • 1800
  • 277/480VAC
  • 12
  • Yes
Power Rating
Standby
60Hz
75kVA / 60kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone