Noram N20

Noram N20

Price
8,950 USD
Year
2012
Working hours
8255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNoram N20
Categorymobile generator sets
Serial NumberC-12-03-05722
Unit NumberRP11921
Catalog NumberCU4422600
Manufacturing Year2012
Hours8255 h
CountryUnited States
LocationMidland, TX
Pricing
Price Excluding Tax$ 8,950
Tax-
Price Including Tax-
Details
Output24 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
Additional Information20KW - 24KVA Portable Package - Fleet maintained - Ready to work! Great for the contractor, small company or provide standby power for a house or cabin. Call Today. Subject to prior sale!
Power Rating
Standby
60Hz
24kVA / 20kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone