MultiQuip DCA45SS

MultiQuip DCA45SS

Price
56,183 USD
Year
2018
Working hours
2799 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA45SS
CategoryStationary Generator Sets
Serial Number7354760
Unit Number7354760
Catalog NumberCU4445182
Manufacturing Year2018
Hours2799 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 56,183
Tax-
Price Including Tax-
Details
Additional InformationPhotos taken Jan 2020

BATT CHG 3A DCA20-125SS
3 PHASE ISUZU TIER 4 FINAL
BLK HEATER 1000W DCA45/70/125
COUPLER 2 BALL 10K
KIT POWERBALANCE 19KW
TRLRMP THRU 125
VIN # - 5SLBG1423JL023112
Features
Additional InformationPhotos taken Jan 2020

BATT CHG 3A DCA20-125SS
3 PHASE ISUZU TIER 4 FINAL
BLK HEATER 1000W DCA45/70/125
COUPLER 2 BALL 10K
KIT POWERBALANCE 19KW
TRLRMP THRU 125
VIN # - 5SLBG1423JL023112
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone