MultiQuip DCA300

MultiQuip DCA300

Price
64,500 USD
Year
2013
Working hours
5962 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA300
CategoryStationary Generator Sets
Serial Number9100346
Unit NumberUE01196
Catalog NumberCU4456814
Manufacturing Year2013
Hours5962 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 64,500
Tax-
Price Including Tax-
Details
Output300 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
AUTO STARTAUTO START
Additional InformationMOUNTED WHISPER WATT GENERATOR
MULTIQUIP DCA300SSCU2 TRAILER
VIN #
Power Rating
Prime
60Hz
300kVA / 240kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone