MultiQuip DCA150SS

MultiQuip DCA150SS

Price
97,500 USD
Year
2018
Working hours
1561 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA150SS
CategoryStationary Generator Sets
Serial Number7601185
Unit Number7601185
Catalog NumberCU4445179
Manufacturing Year2018
Hours1561 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 97,500
Tax-
Price Including Tax-
Details
Additional InformationPhotos taken Sept 2019

1000W DCA150SSJU4F
150KVA 3 PH JOHN DEERE T4F
25K TRLRMP THRU 400
42KW DCA150SS
DCA150 210 GAL ELEC
DCA150-400 NGA150
EE36264 COUPLER 3 PINTLE
MQPBCKIT-H BATT CHG 10A
MQPHEATJDKIT-A BLK HEATER
MQPPB150J4F CCV HEATER
MQPPB150J4F KIT POWERBALANCE
TRLR180XFE TRAILER
VIN # - 5SLBG1729JL022784
Features
Additional InformationPhotos taken Sept 2019

1000W DCA150SSJU4F
150KVA 3 PH JOHN DEERE T4F
25K TRLRMP THRU 400
42KW DCA150SS
DCA150 210 GAL ELEC
DCA150-400 NGA150
EE36264 COUPLER 3 PINTLE
MQPBCKIT-H BATT CHG 10A
MQPHEATJDKIT-A BLK HEATER
MQPPB150J4F CCV HEATER
MQPPB150J4F KIT POWERBALANCE
TRLR180XFE TRAILER
VIN # - 5SLBG1729JL022784
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone