MultiQuip DCA125

MultiQuip DCA125

Price
32,000 USD
Year
2012
Working hours
559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA125
CategoryStationary Generator Sets
Serial Number80500729
Unit NumberQU14439
Catalog NumberCU4479736
Manufacturing Year2012
Hours559 h
CountryUnited States
LocationLos Angeles, CA
Pricing
Price Excluding Tax32,000 USD
Tax USD
Price Including Tax USD
Details
Engine power136 hp
Output125 kVA
Frequency60 Hz
Additional informationUltra Silent; John Deere engine
Features
Accessories
GENERATORSGENERATORS
60 hZ60 hZ
Additional informationUltra Silent; John Deere engine
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone