Quick Search

MultiQuip DAC70SSIU4F

MultiQuip DAC70SSIU4F

Price
$50,200
Year
2018
Working hours
1,993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 361 698 5727
Show phone number
Basic information
BrandMultiQuip DAC70SSIU4F
CategoryStationary Generator Sets
Serial Number7354352
Unit NumberEPG-352U
Catalog Number10006825
Year2018
Hours1,993 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax50,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power84.3 hp
Output70 kVA
Frequency60 Hz
Additional information62kW standby 56kW prime rated – 480/277v, 240/139v, and 240/120v 1p, voltage selector switch, Isuzu T4f engine, sound attenuated enclosure, skid, 103 gallon fuel capacity, 200A circuit breaker, electric starter, charging alternator, analog generator and electronic engine instrumentation, auto start/stop, safety shut downs, T4f emission compliant, convenience panel, jacket water heater, power panel. 106" long 42" wide 69" tall 3,600#'s

SOUND ATTENUATED ENCLOSURE
JACKET WATER HEATER
BASE TANK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering