MultiQuip DA-7000SSA

MultiQuip DA-7000SSA

Price
2,950 USD
Year
2012
Working hours
355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DA-7000SSA
CategoryStationary Generator Sets
Serial Number3859771
Unit NumberRP12088
Catalog NumberCU4394047
Manufacturing Year2012
Hours355 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 2,950
Tax-
Price Including Tax-
Details
Output7 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
Additional Information7000 Watt - generator package. Quiet Package - Fleet maintained, very low hours. Good value
Power Rating
Standby
60Hz
7kVA / 7kW / 240Volts @ 3600RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone