MultiQuip 45KVA MQ

MultiQuip 45KVA MQ

Price
37,635 USD
Year
2016
Working hours
2511 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip 45KVA MQ
CategoryStationary Generator Sets
Serial Number7251152
Unit NumberEC4037
Catalog NumberCU4342350
Manufacturing Year2016
Hours2511 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 37,635
Tax-
Price Including Tax-
Features
Additional InformationTRAILER DCA36-45SS US NO FUELTAN
L, CAMLOK L SET DCA 20 25 45
BATT CHG 3A DC20-125SS,45US
BLK HEATER 1000W DCA36 45 125
T, CCV HEATER DCA 20 25 36 40
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone